SmartHands

by Member #1530583

Favorited Favorite 1

Country: Brazil State: SP, São Paulo Address: Rua Marília, Vila Nova - SR, 95 CEP: 18131-250

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno WiFi R2
Retired DEV-14871
53.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
89.75 5   
Bluetooth Mate 4.0 - HM-13
Retired SPX-14839
19.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Resistor 1M Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14494
0.5
You save:
0.45 (47%)
1   
DC Barrel Power Jack/Connector (SMD)
In stock PRT-12748
3.2 2   
9V Alkaline Battery
In stock PRT-10218
11.25 5   
SMD LED - White 1206 (strip of 25)
Retired PRT-12621
3.85
You save:
1.65 (30%)
1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
5.25 5   
Voltage Regulator - 3.3V
In stock COM-00526
10.5 5   
ATmega328 - TQFP
Retired COM-13448
9.9 2   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
Total: 215.65