ITP 348 Student Kit v3

by Member #1518841

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Piezo Element
In stock SEN-10293
1.6 1   
Multicolor Buttons - 4-pack
In stock PRT-14460
1.75 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Magnetic Door Switch Set
In stock COM-13247
3.95 1   
Adjustable Parts Box
In stock PRT-13867
5.95 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (with Headers)
Retired BOB-13926
11.5 1   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
Circular Robotics Chassis Kit (Two-Layer)
Retired ROB-14332
14.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Total: 163.4