Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Planetary Gearmotor - 140RPM
In stock ROB-15277 |
6.5 |
1
added to your cart |
![]() |
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450 |
13.95 |
1
added to your cart |
![]() |
Power Supply - 60W, 12V
Retired TOL-14934 |
24.95 |
1
Cannot be ordered at this time. |
Total: 45.4 |