For Silvano

by Toni_K

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Papa Soundie Audio Player
Retired DEV-14554
28.5 1   
Cannot be ordered at this time.
Hamburger Mini Speaker
In stock COM-14023
5.5 1   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun Beefy 3 - FTDI Basic Breakout
In stock DEV-13746
17.5 1   
SparkFun OpenPIR
In stock SEN-13968
17.5 1   
SparkFun LiPo Charger/Booster - 5V/1A
26 available PRT-14411
17.5 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Total: 134.35