Customer #1429906's Wish List from Cart

by Member #1429906

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
OBD-II to DB9 Cable
In stock CAB-10087
21.9 2   
Blower - Squirrel Cage (12V)
Out of stock COM-11270
15 2   
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
97 2   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
33 2   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
In stock SEN-00242
29.9 2   
Infrared Emitters and Detectors
Retired SEN-00241
13.65 7   
Cannot be ordered at this time.
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
17.9 2   
Particle Argon IoT Development Kit
Retired KIT-15071
35 1   
Cannot be ordered at this time.
XBee 3 Module - PCB Antenna
In stock WRL-15126
39 2   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
9V Battery Holder
In stock PRT-10512
10.5 3   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
33 2   
SparkFun nRF52832 Breakout
Retired WRL-13990
39.9 2   
Cannot be ordered at this time.
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
71.5 13   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
8 5   
SparkFun OpenScale
In stock SEN-13261
103.5 3   
Particle Photon (Headers)
Retired WRL-13774
114 6   
Cannot be ordered at this time.
Hobby Motor - Gear
In stock ROB-11696
21 10   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
13.75 5   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
13.5 3   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
49.75 5   
Interface Cable - SMA Female to SMA Male (25cm)
Out of stock WRL-12861
16.5 3   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
Only 13 left! TOL-09327
11 4   
Bare Conductive Touch Board
In stock DEV-13298
64.5 1   
Keypad - 12 Button
In stock COM-14662
9.9 2   
LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)
Retired LCD-14776
19.9
You save:
30 (60%)
2   
Cannot be ordered at this time.
Particulate Matter Sensor - SPS30
In stock SEN-15103
101 2   
micro:bit Board
Retired DEV-14208
44.85 3   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
Retired COM-15140
10.5 3   
Cannot be ordered at this time.
Mini Load Cell - 500g, Straight Bar (TAL221)
In stock SEN-14728
21.9 2   
ZX Distance and Gesture Sensor
Only 10 left! SEN-13162
57 2   
Battery Holder - 2xAA (JST-PH)
In stock PRT-14299
8 5   
SparkFun RJ45 MagJack Breakout
Out of stock BOB-13021
20.85 3   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
Only 1 left! ROB-13656
67 2   
Clear Plastic Knob
In stock COM-10597
3.15 3   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
12.25 5   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
17.85 3   
Total: 1316.85