Customer #93431's Wish List from Cart

by Member #93431

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 4 Model B (4 GB)
In stock DEV-15447
55 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
SparkFun RS232 Shifter - SMD
Only 13 left! PRT-00449
17.5 1   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
4.95 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Reversible USB A to C Cable - 0.8m
28 available CAB-15425
5.5 1   
Total: 136.55