WFIRST flex-tape

by Joe S.

Favorited Favorite 0

We need these things for the flex-tape work and to replenish a consumable item or two.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
6.75 3   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
43 2   
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
NEMA17-16-06PD-AMT112S 1.4A Stepper motor with Encoder
Retired ROB-15078
121.95 1   
Cannot be ordered at this time.
Mean Well Slim Wall-Mounted Power Adapter 54W - 12V, 4.5A
Retired TOL-15340
37.95 1   
Cannot be ordered at this time.
Total: 234.05