Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Soldering Iron - 60W (Adjustable Temperature)
TOL-14456 |
16.5 | 1 |
![]() |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 |
![]() |
Self-Adjusting Wire Strippers
TOL-14872 |
16.95 |
1
Cannot be ordered at this time. |
![]() |
Third Hand
TOL-09317 |
10.95 | 1 |
![]() |
Needle Nose Pliers
TOL-08793 |
3.5 | 1 |
![]() |
Diagonal Cutters
TOL-08794 |
2.75 | 1 |
![]() |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 |
![]() |
Mini Photocell
SEN-09088 |
3.2 | 2 |
![]() |
Tactile Button Assortment
COM-10302 |
6.5 | 1 |
![]() |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 |
![]() |
Hobby Motor - Gear
ROB-11696 |
2.1 | 1 |
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 |
![]() |
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14492 |
1.05 | 1 |
![]() |
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14491 |
1.25 | 1 |
![]() |
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14490 |
1.05 | 1 |
![]() |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 |
![]() |
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 |
Total: 124.85 |