BBQ Pit Montor v0.2

Favorited Favorite 0

Similar specs to v0.1, but less than half the power consumption of the original (by modifying the firmware on the OpenLog controller to acquire the data and the timestamp directly). The Blackboard controller, FT231X breakout, M/M jumper wires and USB C cable will be needed for development and programming, but won't be part of the final circuit. Also added interconnects and wiring needed for packaging and ease of use.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB 2.0 Cable A to C - 3 Foot
Retired CAB-15092
3.95 1   
Cannot be ordered at this time.
SparkFun BlackBoard C
Retired SPX-15296
14.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
Coin Cell Battery Holder - 12mm (PTH)
25 available PRT-07948
1.6 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
3.15 3   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Qwiic Cable - 100mm
In stock PRT-14427
3 2   
Qwiic GPIO
Retired SPX-14716
5.95 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
LED Strip Pigtail Connector (2-pin)
In stock CAB-14574
1.05 1   
SparkFun FT231X Breakout
Only 13 left! BOB-13263
13.95 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 7 left! PRT-08431
4.5 1   
Female Headers
In stock PRT-00115
1.75 1   
SparkFun Qwiic OpenLog
In stock DEV-15164
18.5 1   
SparkFun Real Time Clock Module - RV-1805 (Qwiic)
Out of stock BOB-14558
8.33
You save:
10.17 (55%)
1   
Cannot be ordered at this time.
Thermocouple Type-K - Stainless Steel
In stock SEN-13715
11 2   
Qwiic Thermocouple Amplifier - MCP9600
Retired SPX-15508
30
You save:
9.9 (25%)
2   
Cannot be ordered at this time.
Qwiic Cable - 50mm
In stock PRT-14426
3.8 4   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
SparkFun Buck-Boost Converter
In stock COM-15208
10.95 1   
Total: 168.23