Customer #1536489's Wish List from Cart

by Member #1536489

Favorited Favorite 0

Temperature Sensor Wishlist

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Qwiic Cable - 50mm
In stock PRT-14426
3.8 4   
Raspberry Pi 3 B+
Out of stock DEV-14643
35 1   
SparkFun Qwiic HAT for Raspberry Pi
In stock DEV-14459
6.5 1   
Qwiic Humidity Sensor - SHTC3
Retired SPX-15074
7.46
You save:
2.49 (25%)
1   
Cannot be ordered at this time.
Qwiic Cable - 500mm
Retired PRT-14429
1.95 1   
Cannot be ordered at this time.
Total: 54.71