Project 1

by Member #140888

Favorited Favorite 0

Accuracy of 2.5m expected size : 210mm x 210mm x 18mm

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun GPS Breakout - ZOE-M8Q (Qwiic)
In stock GPS-15193
49.95 1   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Solar Panel - 3.5W
Retired PRT-13782
41.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
5.25 5   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
57.9 2   
U.FL to U.FL Mini Coax Cable - 200mm
34 available WRL-15114
9.75 5   
SparkFun GNSS Chip Antenna Evaluation Board
Out of stock GPS-15247
14.25
You save:
14.25 (50%)
1   
Cannot be ordered at this time.
Teensy Header Kit
In stock PRT-13925
4.5 3   
Teensy 4.0
Out of stock DEV-15583
47.6 2   
Total: 260.05