Accuracy of 0.025m expected size : 210mm x 210mm x 18mm
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
GPS-15136 |
274.95 | 1 |
![]() |
SparkFun IMU Breakout - MPU-9250
SEN-13762 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Lithium Ion Battery - 2Ah
PRT-13855 |
13.95 | 1 |
![]() |
Solar Panel - 3.5W
PRT-13782 |
41.95 |
1
Cannot be ordered at this time. |
![]() |
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
5.25 | 5 |
![]() |
SparkFun Sunny Buddy - MPPT Solar Charger
PRT-12885 |
28.95 | 1 |
![]() |
U.FL to U.FL Mini Coax Cable - 200mm
WRL-15114 |
9.75 | 5 |
![]() |
SparkFun GNSS Chip Antenna Evaluation Board
GPS-15247 |
14.25
You save: 14.25 (50%) |
1
Cannot be ordered at this time. |
![]() |
Teensy Header Kit
PRT-13925 |
4.5 | 3 |
![]() |
Teensy 4.0
DEV-15583 |
47.6 | 2 |
Total: 456.1 |