ECEN 1400 CU

by Member #1465868

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
43 2   
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
In stock TOL-15314
13 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
9 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Arduino and Breadboard Holder
In stock DEV-11235
9.9 2   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
0.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
13.95 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
SparkFun Current Sensor Breakout - ACS723
In stock SEN-13679
9.95 1   
Relay Shield v2.0
Retired DEV-13769
11.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
LilyPad Light Sensor
In stock DEV-14629
4.5 1   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (Qwiic)
Retired SEN-14587
13.5 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
0.95 1   
Cannot be ordered at this time.
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Total: 180.75