TTITD 2019

by Toni_K

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
1.6 1   
DC Barrel Jack Adapter - Male
19 available PRT-10287
3.5 1   
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
20
You save:
1 (5%)
10   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
16 10   
Barrel Jack Extension Cable - M-F (3 ft)
In stock COM-11706
1.95 1   
Jumper Wire - JST to Female Connector
Retired PRT-08599
4.75
You save:
2.75 (37%)
5   
Cannot be ordered at this time.
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
10.5 3   
Jumper Wire - JST Black Red
In stock PRT-08670
10.5 10   
Jumper Wire - JST Black Blue
In stock PRT-08671
10.5 10   
DC Barrel Jack Plug - Male
In stock PRT-11476
5.25 5   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
11.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
In stock TOL-15313
13 2   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
13.75 5   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
10.5 5   
JST-PH Male to JST-SM Male Adapter - 100mm
Retired PRT-14998
7.5 5   
Cannot be ordered at this time.
Battery Holder - 2xAAA with Cover and Switch
In stock PRT-14219
8 5   
Battery Holder 2xAA with Cover and Switch - JST Connector
In stock PRT-09925
8 5   
Adjustable Parts Box
20 available PRT-13867
29.75 5   
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
LED - 3mm Cycling RGB (slow)
In stock COM-11448
5.5 10   
LED - 3mm Cycling RGB (fast)
In stock COM-11449
5.5 10   
LED - 5mm Cycling RGB (slow)
In stock COM-11450
9.5 10   
LED - 5mm Cycling RGB (fast)
19 available COM-11451
9.5 10   
LED - 10mm Cycling RGB (slow)
In stock COM-11452
10.5 10   
LED - 10mm Cycling RGB (fast)
Retired COM-11453
2.4
You save:
7.1 (75%)
10   
Cannot be ordered at this time.
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
10.5 5   
Sewable LED Ribbon - 1m, 50 LEDs (Green)
Retired COM-14137
29.9 2   
Cannot be ordered at this time.
Sewable LED Ribbon - 1m, 50 LEDs (Blue)
Retired COM-14138
29.9 2   
Cannot be ordered at this time.
JST-PH Female to JST-SM Female Adapter - 100mm
Retired PRT-14999
7.5 5   
Cannot be ordered at this time.
EL Wire Chasing Adapter Cable
Retired COM-12934
1.5 1   
Cannot be ordered at this time.
EL Wire - Purple 3m (Chasing)
Retired COM-12928
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m (Chasing)
Retired COM-12926
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m (Chasing)
Retired COM-12925
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m (Chasing)
Retired COM-12930
9.95 1   
Cannot be ordered at this time.
EL Wire - Fluorescent Green 3m (Chasing)
Retired COM-12927
5.95
You save:
4 (40%)
1   
Cannot be ordered at this time.
Bendable EL Wire - Blue-Green 3m
Retired COM-14702
10.95 1   
Cannot be ordered at this time.
Bendable EL Wire - Pink 3m
Retired COM-14704
10.95 1   
Cannot be ordered at this time.
Bendable EL Wire - Purple 3m
Retired COM-14700
10.95 1   
Cannot be ordered at this time.
Bendable EL Wire - Fluorescent Green 3m
Retired COM-14699
10.95 1   
Cannot be ordered at this time.
EL Inverter - 3v (Chasing)
Retired COM-12933
34.75 5   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
24.75 5   
Cannot be ordered at this time.
Total: 494.2