Aldine Computer Science Order #1539690's Wish List from Cart

by Member #1539690

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Insulated Silicone Soldering Mat
In stock TOL-14672
153.3 14   
750 mAh Alkaline Battery - AAA
Retired PRT-09274
100
You save:
10 (9%)
200   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
262.5
You save:
14 (5%)
70   
micro:bit Educator Lab Pack
Retired LAB-15230
8398.6 28   
Cannot be ordered at this time.
Total: 8914.4