MMS 2019 Purchase

by Member #1541059

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Chibitronics White LED MegaPack (30 Stickers)
Retired DEV-14595
69.9 2   
Cannot be ordered at this time.
micro:bit Battery Holder - 2xAAA (JST-PH)
In stock PRT-15101
80
You save:
4 (5%)
40   
Sewable LED Ribbon - 1m, 50 LEDs (Blue)
Retired COM-14138
29.9 2   
Cannot be ordered at this time.
Sewable LED Ribbon - 1m, 50 LEDs (Green)
Retired COM-14137
29.9 2   
Cannot be ordered at this time.
Sewable LED Ribbon - 1m, 50 LEDs (Red)
Retired COM-14136
29.9 2   
Cannot be ordered at this time.
MI:pro Mountable Case for micro:bit
Retired PRT-14335
141
You save:
7.5 (5%)
30   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
178.25
You save:
9.25 (5%)
25   
Mini Photocell
In stock SEN-09088
38
You save:
2 (5%)
25   
Total: 596.85