Something close to this, and we'll also need extra batteries. Want to make sure it has the correct cable and battery pack. Also need to make sure I have the components needed to work with all the sensors in the sensor pack.
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno - R3
DEV-11021 |
55.2 | 2 | |
SparkFun Essential Sensor Kit
SEN-12862 |
43.95 |
1
Cannot be ordered at this time. |
|
Diffused LED - RGB 10mm
COM-11120 |
1.15 | 1 | |
LED Rainbow Pack - 5mm PTH
COM-12903 |
3.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
PRT-14284 |
2.75 | 1 | |
Basic 16x2 Character LCD - White on Black 3.3V
LCD-09052 |
7.8
You save: 11.7 (60%) |
1
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
Carrying Case - Black HDPE
PRT-14474 |
0.95
You save: 11 (92%) |
1
Cannot be ordered at this time. |
|
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
2.75 | 1 | |
SparkFun Mini Screwdriver
TOL-09146 |
1.05 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Panasonic Alkaline Battery - AA
PRT-15201 |
1.65 | 3 | |
Total: 134.65 |