wish list

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alchitry Au FPGA Development Board (Xilinx Artix 7)
Only 8 left! DEV-16527
109.95 1   
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
0.5 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Triple Output High Power RGB LED
In stock COM-15200
5.5 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
4.95 1   
SparkFun UV Light Sensor Breakout - VEML6075 (Qwiic)
Retired SEN-15089
7.5 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
Zio Qwiic OLED Display (1.5inch, 128x128)
Out of stock LCD-15890
21.5 1   
USB 3.1 Cable A to C - 3 Foot
In stock CAB-14743
5.5 1   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
7.5 1   
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
1.5 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
2.1 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
4.2 2   
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
Dual/Quad Power Amplifier - STA540
21 available COM-09557
5.5 1   
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
3.5 1   
SparkFun OpenPIR
In stock SEN-13968
17.5 1   
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
Only 6 left! KIT-13815
9.95 1   
Total: 343.35