Takeda

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
Raspberry Pi 3 B+
Out of stock DEV-14643
35 1   
Wall Adapter Power Supply - 5VDC, 2A (USB Micro-B)
In stock TOL-15311
6.5 1   
SparkFun Load Cell Amplifier - HX711
Out of stock SEN-13879
10.95 1   
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
Total: 84.4