Customer #1429906's Wish List from Cart

by Member #1429906

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFM69HCW Wireless Transceiver - 915MHz
In stock COM-13909
13 2   
Pro Micro - 5V/16MHz
24 available DEV-12640
97.5 5   
SparkFun microSD Transflash Breakout
In stock BOB-00544
16.5 3   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
21.9 2   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
39 2   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
43 2   
Teensy 3.6
Retired DEV-14057
58.5 2   
Cannot be ordered at this time.
Teensy 3.5
Retired DEV-14055
49.9 2   
Cannot be ordered at this time.
Particle Photon (Headers)
Retired WRL-13774
114 6   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
44.75 5   
Digital LED Voltmeter
In stock PRT-14313
13.75 5   
OBD-II Connector
In stock DEV-09911
4.8 3   
MyoWare Muscle Sensor Development Kit
Retired KIT-14409
82.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - RS-485
In stock BOB-10124
35.85 3   
micro:bit Go Bundle
Retired DEV-14336
330 20   
Cannot be ordered at this time.
USB to RS232 Converter - 6ft
In stock CAB-11304
35 2   
PiJuice HAT - Raspberry Pi Portable Power Platform
Out of stock PRT-14803
147.9 2   
Cannot be ordered at this time.
Arduino Uno WiFi R2
Retired DEV-14871
53.95 1   
Cannot be ordered at this time.
RJ45 8-Pin Connector
In stock PRT-00643
8 5   
TFMini - Micro LiDAR Module
Retired SEN-14588
89.9 2   
Cannot be ordered at this time.
Particle Argon IoT Development Board
Retired WRL-15068
89.85 3   
Cannot be ordered at this time.
CO₂ Humidity and Temperature Sensor - SCD30
Only 5 left! SEN-15112
69.95 1   
iFixit Pro Tech Toolkit
Only 7 left! TOL-15255
149.98 2   
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
SparkFun BlackBoard C
Retired SPX-15296
29.9 2   
Cannot be ordered at this time.
SparkFun RedBot Buzzer
In stock ROB-12567
5.95 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
micro:bit Board
Retired DEV-14208
74.75 5   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
8.85 3   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
8.85 3   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
162.5 5   
Thermistor 10K
In stock SEN-00250
9.5 10   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
5.5 2   
Total: 1959.18