Customer #1544333's Wish List from Cart

by Member #1544333

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
LilyPad Arduino 328 Main Board
Out of stock DEV-13342
17.5 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
Out of stock SEN-09269
16.95 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
10.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Force Sensitive Resistor - Square
In stock SEN-09376
25 2   
Piezo Element
In stock SEN-10293
11.2 7   
Total: 184