Customer #1545377's Wish List from Cart
Product | Subtotal | Qty | |
---|---|---|---|
Solder - 1/4lb Spool (0.020") Special Blend
TOL-10242 |
97.5 | 3 | |
Female Headers
PRT-00115 |
119.52
You save: 6.48 (5%) |
72 | |
SparkFun RedBoard Qwiic
DEV-15123 |
367.74
You save: 19.26 (5%) |
18 | |
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
SEN-15344 |
39 | 6 | |
SparkFun Capacitive Touch Breakout - AT42QT1011
SEN-14520 |
23.7 | 6 | |
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
195 | 6 | |
Break Away Headers - Straight
PRT-00116 |
119.52
You save: 6.48 (5%) |
72 | |
Momentary Button - Panel Mount (Red)
COM-11992 |
6.3 | 6 | |
Momentary Button - Panel Mount (Black)
COM-11996 |
6.3 | 6 | |
Analog Panel Meter - 0 to 5 VDC
TOL-10285 |
33 | 6 | |
SparkFun Air Quality Breakout - CCS811
SEN-14193 |
135 |
6
Cannot be ordered at this time. |
|
SparkFun Capacitive Touch Breakout - AT42QT1010
SEN-12041 |
23.7 | 6 | |
Solder Vacuum
TOL-13203 |
33 | 6 | |
Insulated Silicone Soldering Mat
TOL-14672 |
65.7 | 6 | |
Third Hand
TOL-09317 |
65.7 | 6 | |
Flush Cutters - Xcelite
TOL-14782 |
84 |
6
Cannot be ordered at this time. |
|
Wire Strippers - 22-30AWG
TOL-14762 |
89.7 |
6
Cannot be ordered at this time. |
|
SparkFun Infrared Control Kit
KIT-14677 |
71.7 |
6
Cannot be ordered at this time. |
|
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
129 | 6 | |
USB 3.1 Cable A to C - 3 Foot
CAB-14743 |
33 | 6 | |
Servo - Generic Metal Gear (Micro Size)
ROB-14760 |
81 | 6 | |
SparkFun Little Soundie Audio Player
DEV-14006 |
95.7 |
6
Cannot be ordered at this time. |
|
SparkFun Beginner Parts Kit
KIT-13973 |
111 | 6 | |
Breadboard - Mini Modular (Green)
PRT-12046 |
27 | 6 | |
Ultrasonic Distance Sensor - 5V (HC-SR04)
SEN-15569 |
27 | 6 | |
H-Bridge Motor Driver 1A
COM-00315 |
15 | 6 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
53.7 | 6 | |
PIR Motion Sensor (JST)
SEN-13285 |
65.7 | 6 | |
7-Segment Display - 20mm (Red)
COM-11405 |
9.6 | 6 | |
Flex Sensor 2.2"
SEN-10264 |
71.7 | 6 | |
Piezo Element
SEN-10293 |
9.6 | 6 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
39 | 6 | |
SparkFun Inventor's Kit Add-On Pack - v4.0
KIT-14310 |
155.7 |
6
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit Refill Pack - v4.0
KIT-14499 |
161.7 |
6
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
27 | 6 | |
SparkFun gator:environment - micro:bit Accessory Board
SEN-15269 |
129 |
6
Cannot be ordered at this time. |
|
SparkFun gator:particle - micro:bit Accessory Board
SEN-15271 |
69 |
6
Cannot be ordered at this time. |
|
SparkFun gator:soil - micro:bit Accessory Board
SEN-15272 |
39 |
6
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit - v4.1
KIT-15267 |
641.7 |
6
Cannot be ordered at this time. |
|
micro:bit Go Bundle
DEV-14336 |
99 |
6
Cannot be ordered at this time. |
|
SparkFun micro:bot kit
KIT-14216 |
377.7 |
6
Cannot be ordered at this time. |
|
SparkFun gamer:bit
DEV-14215 |
25.8
You save: 39.9 (61%) |
6 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
42 | 12 | |
LilyPad ProtoSnap Plus Kit
DEV-12922 |
321 |
6
Cannot be ordered at this time. |
|
SparkFun Essential Sensor Kit
SEN-12862 |
263.7 |
6
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for RedBot
ROB-12649 |
837 |
6
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
35.7 |
6
Cannot be ordered at this time. |
|
The SparkFun Arduino Inventor's Guide
BOK-14326 |
32.5 | 1 | |
Invent To Learn: Making, Tinkering, and Engineering in the Class
BOK-12006 |
29.95 |
1
Cannot be ordered at this time. |
|
The SparkFun Guide to Processing
BOK-13313 |
32.5 | 1 | |
SparkFun ESP8266 Thing
WRL-13231 |
111 | 6 | |
Total: 5775.03 |