Customer #1546467's Wish List from Cart

by Member #1546467

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
204.3
You save:
10.7 (5%)
10   
Digital LED Voltmeter
In stock PRT-14313
41.25 15   
SparkFun BabyBuck Regulator Breakout - 3.3V (AP63203)
In stock COM-18357
64.2
You save:
3.3 (5%)
15   
SparkFun Qwiic Adapter
In stock DEV-14495
30.4
You save:
1.6 (5%)
20   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
2.1 2   
Total: 364.75