ode to Heisenberg + de Maria

by Member #708871

Favorited Favorite 0

ode to Heisenberg + De Maria is an immersive and interactive sound installation. Surround sound, recorded in the Peruvian Amazon, is edited into a 24-hour cyclical spatialized sound sculpture, layered with human heartbeats. The time of day in the exhibition is synchronized to the time of day in the Amazon recording.

Visitors are invited to stay as little and as long as they like. Overnight sessions, in which visitors can sleep in the space, are also available. As visitors move through the sound of the Amazon, the sound of their heartbeat follows them, via the nearest speaker.

The piece is a tribute to Werner Heisenberg's uncertainty principle and Walter De Maria's "Ocean Music" and "Cricket Music" from the 1960's.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Micro-B Cable - 6"
In stock CAB-13244
60
You save:
3 (5%)
30   
Reversible USB A to Reversible Micro-B Cable - 2m
In stock CAB-15427
26 4   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
355.64
You save:
18.36 (5%)
68   
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
3.5 1   
Total: 445.14