We've already got a Makey Makey, some reed switches, and some amazing ideas. These parts will help us make some truly magical hardware for the library's escape room experiences!
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Mini HDMI Cable - 3ft
CAB-14274 |
5.5 | 1 |
![]() |
Raspberry Pi Zero W (with Headers)
DEV-15470 |
16 | 1 |
![]() |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 |
![]() |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 |
![]() |
Copper Tape - Conductive Adhesive, 5mm (50ft)
PRT-13827 |
5.5 | 1 |
![]() |
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
14.85 | 3 |
Total: 52.85 |