MUS450/550 Fall2019

by Member #381464

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Photocell
In stock SEN-09088
20.8 13   
Ribbon Cable - 10 wire (3ft)
Only 7 left! CAB-10649
9.45 9   
SparkFun 9DoF Sensor Stick
Retired SEN-13944
35.9 2   
Cannot be ordered at this time.
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
12.74
You save:
12.61 (50%)
13   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
54 12   
Arduino Uno - R3
In stock DEV-11021
303.6 11   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
30.25 11   
SparkFun Safety Glasses
In stock SWG-11046
44.55 9   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
35 10   
Breadboard - Full-Size (Bare)
Only 7 left! PRT-12615
91 14   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
71.5 13   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
31.85 13   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
98.45 11   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
9.45 9   
Trimpot 10K Ohm with Knob
In stock COM-09806
21 20   
SPDT Slide Switch
In stock COM-09609
19 20   
LED - Basic Green 5mm
In stock COM-09592
8.55 19   
Force Sensitive Resistor 0.5"
In stock SEN-09375
75 10   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
214.5 13   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
20.8 13   
Flex Sensor 4.5"
In stock SEN-08606
179.5 10   
LED - Basic Red 3mm
In stock COM-00533
9.45 21   
LED - Basic Yellow 3mm
In stock COM-00532
8.1 18   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
7.5 15   
Female Headers
In stock PRT-00115
19.25 11   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Mini Pushbutton Switch
In stock COM-00097
9 20   
Total: 1441.94