by Fash
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
WiFi Module - ESP8266
WRL-13678 |
13.9 |
2
Cannot be ordered at this time. |
![]() |
Micro Gearmotor - 2600 RPM (6-12V)
ROB-12518 |
38.85 |
3
Cannot be ordered at this time. |
![]() |
Servo - Generic Metal Gear (Micro Size)
ROB-14760 |
13.5 | 1 |
![]() |
Third Hand
TOL-09317 |
32.85 | 3 |
![]() |
Solder Tip Tinner and Cleaner
TOL-13246 |
10.95 | 1 |
![]() |
Lithium Ion Battery - 18650 Cell (2600mAh)
PRT-12895 |
13 | 2 |
![]() |
SparkFun micro:bot kit
KIT-14216 |
62.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Ardumoto Shield Kit
KIT-14180 |
65 | 2 |
![]() |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
5.7 | 6 |
![]() |
LED - Assorted (20 pack)
COM-12062 |
23.7 | 6 |
![]() |
Rotary Potentiometer - 100k Ohm, Logarithmic (Panel Mount)
COM-14624 |
6.25 | 5 |
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
10.5 | 5 |
![]() |
Tactile Button Assortment
COM-10302 |
6.5 | 1 |
![]() |
LED RGB Strip - Addressable, 1m (APA102)
COM-14015 |
10.95
You save: 6.55 (37%) |
1 |
Total: 314.6 |