Components for NAL Light Boxes
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Relay SPDT Sealed
COM-00100 |
21 | 10 |
![]() |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
14.75 | 5 |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
10.5 | 10 |
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
107.5 | 5 |
![]() |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
14.75 | 5 |
![]() |
DC Barrel Jack Plug - Male
PRT-11476 |
10.5 | 10 |
![]() |
Breadboard - Mini Modular (Green)
PRT-12046 |
36 | 8 |
![]() |
LED Holder - 5mm
COM-11840 |
26
You save: 1.5 (5%) |
50 |
![]() |
DC Barrel Jack Plug - Female
PRT-13126 |
10.5 | 10 |
![]() |
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
TOL-15314 |
32.5 | 5 |
![]() |
Pushbutton 33mm - Green
COM-09179 |
16.8 | 8 |
Total: 300.8 |