Customer #1551066's Wish List from Cart

by Member #1551066

Favorited Favorite 0

for twister

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Green 5mm
In stock COM-09592
0.9 2   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
Electrolytic Decoupling Capacitors - 100uF/25V
In stock COM-00096
0.9 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
3.2 2   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
41 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
4.2 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.5 2   
Mini Pushbutton Switch - Tall
Retired COM-08605
1.1 2   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
4.2 4   
Mini Photocell
In stock SEN-09088
6.4 4   
Total: 100