Haptic Metronome

by Member #1541535

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 1Ah
Retired PRT-13813
21.9 2   
Cannot be ordered at this time.
SparkFun RedBoard Artemis Nano
In stock DEV-15443
16.5 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Vibration Motor
In stock ROB-08449
4.5 2   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Total: 56.9