How to crack an unknown safe in under an hour! Checkout our Building a Safe Cracking Robot tutorial.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Clamping Hub - 6mm Bore
ROB-12264 |
7.99 |
1
Cannot be ordered at this time. |
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 |
![]() |
Photo Interrupter - GP1A57HRJ00F
SEN-09299 |
3.95 | 1 |
![]() |
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
BOB-09322 |
1.6 | 1 |
![]() |
JST Jumper 3 Wire Assembly
PRT-09915 |
1.6 | 1 |
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 |
![]() |
Motor Driver 15A IRF7862PBF
ROB-09107 |
39.95 |
1
Cannot be ordered at this time. |
![]() |
Servo Extension Cable - Female to Female (Shrouded)
ROB-08738 |
0.95
You save: 2 (68%) |
1
Cannot be ordered at this time. |
![]() |
Servo - Generic High Torque (Standard Size)
ROB-11965 |
13.95 | 1 |
![]() |
Screw - Phillips Head (1/2", 4-40, 10 pack)
PRT-10452 |
1.6 | 1 |
![]() |
Nut - Metal (4-40, 10 pack)
PRT-10454 |
1.6 | 1 |
![]() |
Servo Mount - Servo Plate B
ROB-12444 |
6.99 |
1
Cannot be ordered at this time. |
![]() |
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
ROB-12415 |
5.9 |
2
Cannot be ordered at this time. |
![]() |
Nut - Metal (6-32, 25 pack)
PRT-12917 |
3 |
2
Cannot be ordered at this time. |
![]() |
Single Channel - 90 Degree Angle
ROB-12175 |
12.72 |
8
Cannot be ordered at this time. |
![]() |
Aluminum Channel - 9.0"
ROB-12250 |
15.98 |
2
Cannot be ordered at this time. |
![]() |
Aluminum Channel - 6.0"
ROB-12164 |
11.98 |
2
Cannot be ordered at this time. |
![]() |
Aluminum Channel - 4.50"
ROB-12122 |
14.97 |
3
Cannot be ordered at this time. |
![]() |
Power Supply - 12V/5V (2A)
TOL-15664 |
11.95 | 1 |
![]() |
ATX Right Angle Connector - PTH 4-pin
PRT-15700 |
0.55 | 1 |
Total: 180.83 |