Product | Subtotal | Qty | |
---|---|---|---|
Qwiic Cable - 50mm
PRT-14426 |
3.8 | 4 | |
Pioneer IoT Add-On Shield
DEV-14531 |
19.95 |
1
Cannot be ordered at this time. |
|
GPS Antenna Ground Plate
GPS-15004 |
4.95 |
1
Cannot be ordered at this time. |
|
microSD Card with Adapter - 64GB (Class 10)
COM-14833 |
29.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - XL-MaxSonar-WR
SEN-15798 |
109.95 |
1
Cannot be ordered at this time. |
|
SparkFun RedBoard Artemis
DEV-15444 |
21.5 | 1 | |
XBee 3 Pro Module - PCB Antenna
WRL-15127 |
30.95 | 1 | |
Interface Cable SMA to U.FL - 100mm
WRL-09145 |
5.5 | 1 | |
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
GPS-15136 |
274.95 | 1 | |
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
GPS-15192 |
72.95 | 1 | |
Lithium Ion Battery Pack - 2.5Ah (USB)
PRT-14367 |
8.95 |
1
Cannot be ordered at this time. |
|
Total: 583.4 |