LED and force sensor wishlist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Skinny LED RGB Strip - Addressable, 1m, 144LEDs (SK6812)
Retired COM-14732
29.95 1   
Cannot be ordered at this time.
Skinny Side-Lit LED RGB Strip - Addressable, 1m, 60LEDs (SK6812)
Retired COM-14731
14.95 1   
Cannot be ordered at this time.
Amphenol FCI Clincher Connector (2 Position, Female)
In stock COM-14194
4.2 2   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
FadeCandy NeoPixel Driver - USB-Controlled Dithering
Retired COM-12821
24.95 1   
Cannot be ordered at this time.
SparkFun LumiDrive LED Driver
In stock DEV-14779
22.5 1   
LED Strip Pigtail Connector (4-pin)
In stock CAB-14576
3.2 2   
LED Strip Pigtail Connector (3-pin)
In stock CAB-14575
3 2   
Terminal Block - 6 Position (15A, 600V)
In stock PRT-13061
2.95 1   
iPixel Wall Adapter Cable - Two Terminal (NA)
Retired CAB-14603
2.96
You save:
0.99 (25%)
1   
Cannot be ordered at this time.
Mean Well LED Switching Power Supply - 5VDC, 8A
Retired TOL-14602
19.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, 1m (APA102)
In stock COM-14015
10.95
You save:
6.55 (37%)
1   
Total: 159.56