grabbag 2019

by Member #249411

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital LED Voltmeter
In stock PRT-14313
2.75 1   
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
USB Logic Analyzer - 24MHz/8-Channel
Retired TOL-15033
19.95 1   
Cannot be ordered at this time.
Aluminum Heatsink Case for Raspberry Pi 4 - Obsidian Black
In stock PRT-15773
19.5 1   
Solar Panel - 3.5W
Retired PRT-13782
41.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger/Booster - 5V/1A
26 available PRT-14411
17.5 1   
USB Power Meter (Color TFT LCD)
In stock TOL-15571
26.95 1   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Pimoroni HyperPixel 4.0 with Touch
Retired LCD-15357
68.95 1   
Cannot be ordered at this time.
PaPiRus ePaper / eInk Screen HAT for Raspberry Pi
Retired LCD-14825
49.95 1   
Cannot be ordered at this time.
Raspberry Pi Zero W (with Headers)
In stock DEV-15470
16 1   
Raspberry Pi 4 Model B (2 GB)
In stock DEV-15446
45 1   
Raspberry Pi 4 Model B (4 GB)
In stock DEV-15447
55 1   
Total: 461.9