Pi to Go

by J-Spark

Favorited Favorite 0

A selection of Peripherals to get your Pi out on it's own.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
7 2   
Raspberry Pi GPIO Male Header - 2x20
In stock PRT-14275
2.1 2   
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
SparkFun Pi Wedge
18 available BOB-13717
12.95 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
Multimedia Wireless Keyboard
In stock WIG-14271
19.95
You save:
10 (33%)
1   
Total: 135.9