DRG Order

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Encoder
In stock COM-09117
9 2   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Black Knob - 15x19mm
Out of stock COM-09998
2.1 2   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
ProtoBoard - Square 2"
18 available PRT-08811
14 4   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Diffused LED - RGB 10mm
In stock COM-11120
2.3 2   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
4.8 3   
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
4.5 1   
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Breadboard - Mini Modular (Black)
Only 7 left! PRT-12047
4.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Magnet Square - 0.125"
In stock COM-08644
16.8 16   
Reed Switch - Insulated
In stock COM-10601
18.9 9   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Female Headers
In stock PRT-00115
7 4   
Mini Photocell
In stock SEN-09088
8 5   
LED - Ultraviolet
In stock COM-08662
2.1 2   
Piezo Element
In stock SEN-10293
3.2 2   
Lithium Ion Battery - 850mAh
In stock PRT-13854
10.95 1   
Lithium Ion Battery - 400mAh
In stock PRT-13851
5.5 1   
SparkFun LiPo Charger Plus
Out of stock PRT-15217
11.5 1   
USB 3.1 Cable A to C - 3 Foot
In stock CAB-14743
5.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
SPDT Slide Switch
In stock COM-09609
1.9 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.2 4   
Rocker Switch - SPST (right-angle)
In stock COM-08837
2.1 2   
microSD Card - 16GB (Class 10)
Out of stock COM-15051
19.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Total: 291.1