Product | Subtotal | Qty | |
---|---|---|---|
SparkFun DC/DC Converter Breakout
BOB-09370 |
23.77
You save: 10.18 (30%) |
1
Cannot be ordered at this time. |
|
SparkFun Variable Load Kit
KIT-14449 |
48.5 |
1
Cannot be ordered at this time. |
|
SparkFun Current Sensor Breakout - ACS723 (Low Current)
SEN-14544 |
140 | 8 | |
Qwiic Cable - 100mm
PRT-14427 |
30 | 20 | |
SparkFun LiPo Charger/Booster - 5V/1A
PRT-14411 |
17.5 | 1 | |
SparkFun Qwiic Shield for Arduino
DEV-14352 |
15 | 2 | |
SparkFun 9DoF Sensor Stick
SEN-13944 |
35.9 |
2
Cannot be ordered at this time. |
|
SparkFun Battery Babysitter - LiPo Battery Manager
PRT-13777 |
43 | 2 | |
Terminal Block - 12 Position (15A, 600V)
PRT-13062 |
4.95 |
1
Cannot be ordered at this time. |
|
Total: 358.62 |