EKG module parts.
Product | Subtotal | Qty | |
---|---|---|---|
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
SEN-12969 |
8.95 | 1 | |
Lithium Ion Battery - 400mAh
PRT-13851 |
5.5 | 1 | |
Lithium Ion Battery - 1Ah
PRT-13813 |
10.95 |
1
Cannot be ordered at this time. |
|
Sensor Cable - Electrode Pads (3 connector)
CAB-12970 |
5.5 | 1 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 | |
SparkFun Single Lead Heart Rate Monitor - AD8232
SEN-12650 |
21.5 | 1 | |
Total: 55.15 |