This is a wish list for the parts used in the Magnetic Levitation tutorial
Product | Subtotal | Qty | |
---|---|---|---|
Magnet Square - 0.25"
COM-08643 |
3.2 | 2 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
N-Channel MOSFET 60V 30A
COM-10213 |
1.25 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Op-Amp (Through-Hole) - LM358
COM-09456 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 41.3 |