Wireless Power Wish List

Favorited Favorite 0

These are the additional parts needed for the Magnetic Levitation tutorial for wireless power transfer.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Large Heatsink - Multiwatt Package
In stock PRT-09576
11.5 1   
Diode Small Signal - 1N4148
In stock COM-08588
0.25 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.6 2   
Magnet Wire Kit
In stock PRT-11363
16.95 1   
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Warm White)
In stock COM-13104
8.95 1   
Total: 98.78