Complete SparkFun set
Product | Subtotal | Qty | |
---|---|---|---|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Hobby Motor - Gear
ROB-11696 |
2.1 | 1 | |
SparkFun Inventor's Kit - Carrying Case
COM-11783 |
0.98
You save: 0.97 (50%) |
1
Cannot be ordered at this time. |
|
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
Electret Microphone
COM-08635 |
1.05 | 1 | |
9V Battery Holder
PRT-10512 |
3.5 | 1 | |
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
H-Bridge Motor Driver 1A
COM-00315 |
2.5 | 1 | |
Diode Small Signal - 1N4148
COM-08588 |
0.25 | 1 | |
Ultrasonic Distance Sensor - 5V (HC-SR04)
SEN-15569 |
4.5 | 1 | |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
SparkFun Capacitor Kit
KIT-13698 |
8.95 | 1 | |
SparkFun Inventor's Kit Guidebook - V3.3
BOK-13971 |
0.95
You save: 3 (76%) |
1
Cannot be ordered at this time. |
|
Total: 53.53 |