Mayo Makerspace

by Member #1557288

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
C20P Flambeau Plastic Cabinet 11-1/4 x 12 x 6
Retired PRT-15196
64.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
SparkFun WiFi IR Blaster (ESP8266)
In stock WRL-15031
22.5 1   
SparkFun Thing Plus - ESP32 WROOM
Retired WRL-14689
20.95 1   
Cannot be ordered at this time.
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
Ubertooth One
Retired WRL-10573
137.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Gold
Retired WRL-12582
25.87
You save:
11.08 (30%)
1   
Cannot be ordered at this time.
NeuroSky MindWave Mobile 2
Out of stock SEN-14758
99.95 1   
Cannot be ordered at this time.
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
13.95 1   
Cannot be ordered at this time.
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-521F32)
Retired SEN-14518
38.5 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
33 available SEN-12969
8.95 1   
SparkFun TFT LCD Breakout - 1.8" (128x160)
33 available LCD-15143
33.95 1   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Switches & Potentiometers Kit
Retired COM-15755
11.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
7 2   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
LED and Resistor Kit
Retired COM-15754
8.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
4.2 2   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
4.2 2   
Large Jumper Wire Kit - 700pcs
34 available PRT-14671
26.95 1   
Total: 669.82