Customer #1429906's Wish List from Cart

by Member #1429906

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Serial Basic Breakout - CH340G
Out of stock DEV-14050
8.95 1   
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
115.5 7   
SparkFun 9DoF Sensor Stick
Retired SEN-13944
71.8 4   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
32.85 3   
TFMini - Micro LiDAR Module
Retired SEN-14588
44.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Raspberry Pi Zero Camera Cable
In stock PRT-14272
5.95 1   
USB Logic Analyzer - 24MHz/8-Channel
Retired TOL-15033
19.95 1   
Cannot be ordered at this time.
Day of the Geek - Soldering Badge Kit (White with Copper Trace)
In stock KIT-14636
7.5 1   
Day of the Geek - Soldering Badge Kit (Black with Copper Trace)
In stock KIT-14637
7.5 1   
SparkFun ESP8266 Thing - Dev Board (with Headers)
In stock WRL-13804
20.25 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
7.9 2   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
33 2   
Electric Hobby Screwdriver Set
Retired TOL-15548
79.9 2   
Cannot be ordered at this time.
USB Power Meter (Color TFT LCD)
In stock TOL-15571
26.95 1   
Battery Holder - 2xAAA with Cover and Switch
In stock PRT-14219
8 5   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
14 4   
SparkFun MOSFET Power Control Kit
Retired COM-12959
5.95 1   
Cannot be ordered at this time.
micro:bit Go Bundle
Retired DEV-14336
165 10   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
11 4   
Light to Frequency Converter - TSL235R
Retired SEN-09768
56 16   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
Hobby Motor - Gear
In stock ROB-11696
37.8 18   
Multimeter Probes - Tweezers
Retired TOL-11060
11 2   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
35.9 2   
CAN-BUS Shield
Out of stock DEV-13262
28.95 1   
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
20.85 3   
SparkFun ESP32 Thing
In stock DEV-13907
70.5 3   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
49.5 9   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
24.5 7   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
34.65 7   
Load Cell - 10kg, Straight Bar (TAL220)
20 available SEN-13329
9.5 1   
SparkFun Load Cell Amplifier - HX711
Out of stock SEN-13879
32.85 3   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
5.5 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
7.35 3   
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
23.9 2   
Hobby Motor and Encoder Kit
Only 8 left! ROB-13260
43 2   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Teensy 4.0
Out of stock DEV-15583
119 5   
SparkFun Pulse Oximeter and Heart Rate Sensor - MAX30101 & MAX32664 (Qwiic)
In stock SEN-15219
42.95 1   
Solar Panel - 2W
Retired PRT-13781
63 2   
Cannot be ordered at this time.
TFMini - Micro LiDAR Module (Qwiic)
Retired SEN-14786
31.47
You save:
13.48 (30%)
1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
Retired COM-15140
10.5 3   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Out of stock COM-15141
14.85 3   
iFixit Pro Tech Toolkit
Only 7 left! TOL-15255
74.99 1   
TFMini Plus - Micro LiDAR Module
In stock SEN-15179
107.9 2   
MyoWare Muscle Sensor
Retired SEN-13723
113.85 3   
Cannot be ordered at this time.
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
33 available SEN-12969
26.85 3   
Particle Xenon IoT Development Kit
In stock KIT-15073
50 2   
LilyPad LED Red (5pcs)
Only 2 left! DEV-14013
7 2   
Monocle Magnifier - Illuminated
In stock TOL-09316
21.9 2   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
35 10   
SparkFun Paper Circuits Kit
Retired KIT-14655
29.9 2   
Cannot be ordered at this time.
SparkFun Current Sensor Breakout - ACS723
In stock SEN-13679
19.9 2   
Insulated Silicone Soldering Mat
In stock TOL-14672
21.9 2   
SparkFun Transceiver Breakout - RS-485
In stock BOB-10124
23.9 2   
Large Piezo Alarm - 16 Tone
In stock COM-13939
7.95 1   
9V Battery Holder
In stock PRT-10512
17.5 5   
SparkFun Capacitive Touch Breakout - AT42QT1011
In stock SEN-14520
7.9 2   
Non-Invasive Current Sensor - 30A
In stock SEN-11005
10.95 1   
EeonTex Conductive Fabric
Out of stock COM-14110
41.85 3   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
49.75 5   
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
107.5 5   
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
9 2   
SparkFun LiPo Charger/Booster - 5V/1A
26 available PRT-14411
35 2   
Digital LED Voltmeter
In stock PRT-14313
13.75 5   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
33 2   
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
59.4 3   
Cannot be ordered at this time.
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
10.5 3   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
39 2   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
15 2   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
5.95 1   
Teensy 3.5
Retired DEV-14055
74.85 3   
Cannot be ordered at this time.
Teensy 3.6
Retired DEV-14057
87.75 3   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
35.9 2   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
In stock ROB-14451
27 2   
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
54.75 5   
Total: 2875.11