Paper Mech Tiny Servo Controller

Favorited Favorite 0

http://www.papermech.net/electronics-tinyservo/

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack)
In stock TOL-15312
6.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
1.05 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Multicolored Tactile Buttons - 4-Pack
Retired COM-15326
0.29
You save:
0.71 (71%)
1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Total: 72.89