Pi_Bot

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 4 Model B (2 GB)
In stock DEV-15446
45 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Angle Bracket - 4-40
In stock PRT-10228
0.55 1   
Reversible USB A to C Cable - 0.3m
In stock CAB-15426
4.5 1   
SparkFun Noobs Card for Raspberry Pi (16GB)
Out of stock COM-15052
19.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
23.5 1   
Qwiic Cable - 100mm
In stock PRT-14427
3 2   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
SparkFun Qwiic Motor Driver
In stock ROB-15451
19.5 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
SparkFun Servo pHAT for Raspberry Pi
Out of stock DEV-15316
11.95 1   
Total: 170.1