2019-12-11 Order for Art of Making class, U. of Pittsburgh, Spring 2019

by SimStim

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
83.25
You save:
4.25 (5%)
25   
9V to Barrel Jack Adapter
In stock PRT-09518
106.56
You save:
5.44 (5%)
32   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
180.8
You save:
9.6 (5%)
32   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
32 available PRT-00114
47.8 4   
Needle Nose Pliers
Out of stock TOL-08793
63 18   
6" Digital Calipers
In stock TOL-10997
392
You save:
20.5 (5%)
25   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
130.75
You save:
6.75 (5%)
25   
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
3138.75
You save:
348.75 (10%)
25   
Cannot be ordered at this time.
Pocket Screwdriver Set
In stock TOL-12891
107
You save:
5.5 (5%)
25   
Diagonal Cutters
In stock TOL-08794
65.25
You save:
3.5 (5%)
25   
Total: 4315.16