Customer #1566176's Wish List from Cart

by Member #1566176

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.9 3   
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
In stock PRT-12796
2.1 1   
Breadboard - Full-Size (Bare)
Only 8 left! PRT-12615
6.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
SparkFun microSD Transflash Breakout
In stock BOB-00544
11 2   
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
10.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack)
In stock TOL-15312
6.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Total: 77.6