Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LilyPad Button Board
DEV-08776 |
6.3 | 3 |
![]() |
LED - Super Bright White
COM-00531 |
3.15 | 3 |
![]() |
Sewable LED Ribbon - 1m, 50 LEDs (Green)
COM-14137 |
29.9 |
2
Cannot be ordered at this time. |
![]() |
Soft Circuits: Crafting e-Fashion with DIY Electronics
BOK-13089 |
35.95 |
1
Cannot be ordered at this time. |
![]() |
LilyPad LED White (5pcs)
DEV-13902 |
17.5 | 5 |
![]() |
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
4.95 | 1 |
![]() |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
6.3 | 3 |
![]() |
Fiber Optic Fabric - Black (30x30cm)
COM-15422 |
28.45
You save: 1.5 (5%) |
1
Cannot be ordered at this time. |
![]() |
Conductive Ribbon - 3-Conductor (1 yard)
DEV-10172 |
11.9 |
2
Cannot be ordered at this time. |
Total: 144.4 |