Lehigh University Group
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
JST Jumper 3 Wire Assembly
PRT-09915 |
1.6 | 1 |
![]() |
Aluminum Heatsink Case for Raspberry Pi 4 - Rhodolite Red
PRT-15893 |
17.95 |
1
Cannot be ordered at this time. |
![]() |
Breadboard - Mini Modular (Green)
PRT-12046 |
4.5 | 1 |
![]() |
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
7 | 2 |
![]() |
Magnetic Door Switch Set
COM-13247 |
7.9 | 2 |
![]() |
Arduino Mega 2560 R3
DEV-11061 |
48.4 | 1 |
![]() |
Reversible USB A to C Cable - 0.8m
CAB-15425 |
5.5 | 1 |
![]() |
Large Piezo Alarm - 16 Tone
COM-13939 |
7.95 | 1 |
![]() |
Screw Terminals 3.5mm Pitch (4-Pin)
PRT-15519 |
5.25 | 5 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
Heat Shrink Kit
PRT-09353 |
8.95 | 1 |
![]() |
PureThermal 2 - FLIR Lepton Smart I/O Board
DEV-14670 |
106.95 |
1
Cannot be ordered at this time. |
![]() |
Soldering Iron - 60W (Adjustable Temperature)
TOL-14456 |
16.5 | 1 |
![]() |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 |
![]() |
Raspberry Pi 4 Model B (4 GB)
DEV-15447 |
55 | 1 |
Total: 323.9 |