Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 |
![]() |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 |
![]() |
UHF RFID Antenna (RP-TNC)
WRL-14131 |
42.95 | 1 |
![]() |
Interface Cable for RP-TNC to RP-SMA - 1m
CAB-14132 |
6.95 | 1 |
![]() |
Interface Cable RP-SMA to U.FL - 100mm
WRL-00662 |
4.95 | 1 |
![]() |
UHF RFID Tag (Set of 5)
WRL-14147 |
4 |
2
Cannot be ordered at this time. |
![]() |
UHF RFID Tag - Adhesive (Set of 5)
WRL-14151 |
4 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Serial Basic Breakout - CH340G
DEV-14050 |
8.95 | 1 |
![]() |
Lithium Ion Battery - 2Ah
PRT-13855 |
13.95 | 1 |
![]() |
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
1.05 | 1 |
![]() |
SparkFun Inventor's Kit - v4.1
KIT-15267 |
106.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Simultaneous RFID Reader - M6E Nano
SEN-14066 |
235.95 | 1 |
Total: 434.2 |